Back to My Account
Food and Beverage industry requires a high level of technology. Several applications need efficient process control to ensure the correct preparation to raw material became final product, and WEG automation solutions will provide you with effective results for your industry.
With decades of experience in developing electronic products, WEG offers high performance and efficient solutions to drive and protect industrial electric motors. Designed in accordance with international standards, the products are ideal for different applications, such as mixers, conveyor belts, meet cutting machines and small fans.
Flexibilty
Products highly resistant to aggressive environments and impacts
High safety level for operators
Products in compliance with national and international standards
With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes, packaging and utilities area.
Products with high degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Products developed to operate in harsh environments
Adaptable with any industrial communication protocol
Energy savings
From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Especialmente desarrollada para cumplir con los estándares de seguridad nacionales e internacionales, la Línea Safety ofrece soluciones independientes o integradas en sistemas de seguridad, ayudando a reducir el riesgo de accidentes y garantizando la protección de operadores y máquinas, lo que aumenta la confiabilidad de los procesos de producción.
Desarrollados para diferentes aplicaciones en la industria de Alimentos y Bebidas, los paneles eléctricos WEG cumplen con los estándares y requisitos internacionales de calidad y desempeño, garantizando la seguridad de los operadores y de las máquinas. El alto índice de estandarización de los productos proporciona facilidad de montaje, instalación, mantenimiento, expansión modular e intercambiabilidad.
Proyectos personalizados según tus necesidades
Montaje, conexión e inspección fáciles
Dimensiones reducidas
Modularidad: expansión fácil y rápida
Fácil acceso a los compartimentos para mantenimiento mediante cubiertas y puertas desmontables
Soluciones llave en mano
Ofreciendo soluciones desde unos pocos kWh hasta cientos de MWh, con foco en satisfacer las necesidades del cliente, WEG utiliza sus productos con un alto estándar de procedimientos de calidad y calificación, con opciones para cumplir con los mercados UL, IEC y CE.
Descargue nuestro folleto y conozca más sobre nuestras soluciones para Alimentos y Bebidas.
Download