Back to My Account

WEG
  • English
    • Français
    • Português de Portugal
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
    • BBBEE & CSI
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
    • Português de Portugal
    • Português do Brasil
    • Español
  • Index
  • Motors and Gears
  • Automation
  • GTD
  • Coatings
  • Services
  • Digital Solutions
  1. Home
  2. Food & Beverage - Motors & Gearboxes

Motors and Gearboxes

The manufacture of WEG electric motors started with the combined skills of an electrician, an administrator and a mechanic, which resulted in the production of the first WEG electric motor. Since then, that is what guides us to produce more efficient machines, designed with the most advanced technologies. All that because, regardless of the market segment, WEG keeps dedicated research and innovation initiatives to produce highly efficient electric motors, which guarantee the production reliability for your industry.

WEG offers various solutions with electric motors and gearboxes, such as permanent magnet motors, antimicrobiotic and corrosion resistant painting, and new technologies for Industry 4.0, such as WEGScan®. These are products specifically designed for any application in the Food and Beverage Industry.

Preparation, process and HVAC systems

These systems incorporate several WEG solutions, such as motors for ventilation in differente Food an Beverage industries. Additionaly, WEG offers the W30 Smart EC (WEG Electric Commutated Motor), which is designed for freezing tunnels, condensers and evaporators; the W12 which can be used with gearboxes, pumps and fans, while the W22 line offers all of its versatility and efficiency. Developed for large exhaust and pumping systems, the W60 motors offer high levels of energy efficiency, ideal for high speed applications.

Washdown application environments

Applications requiring continuous washdown process (handling animal protein, such as: pork, beef, lamb and poultry) demand safe equipment. WEG offers solutions like the Encapsulated Washdown Motors Hydroduty and Picker Plus, and General Purpose Washdown Motors Hydrowash, Shark and W22 Wash, which features NobaC®, exclusive WEG paiting with antimicrobial properties.

Small machines and food service

WEG offers a diverse range of commercial motors, specifically designed for small machines in dry area. These solutions are versatile and suitable for various industries or equipment used in food service.

Industrial refrigeration and air compressors

In utilities area, applications such as ammonia and air compressors demand dedicated and realiable products.

WEG also offer the W60 line, with a compact design and optimized air flow, dedicated to pumps, fans, compressors, mills, and others. The highlight is the W22 Cooling Tower motor line, used in cooling towers.

Heavy applications

Gearmotors such as the WG20, Magmax, MAS and GSA, combined with W22 and W12 motor line, are suitable for applications like conveyors, rolling machines, stirrers, winches, elevators, chippers and others. Some applications may receive special antimicrobial painting, resistant to corrosion, which is important for the Food and Beverage industry.

Hazardous locations

These electric motors meet the needs of hazardous locations, as they are manufactured according to current industrial standards, both NEMA and IEC. The products are certified by the main product certification bodies in the world, in addition to having high safety levels, essential for Zone 1 (W22Xdb line), Zone 2 (W22Xec) and Zone 21/22 (W22Xtb). With a robust construction, they are the most modern drives for hazardous locations machines containing gas, steam or dust.

WEGSee+

WEGSee+ is a free, multiplatform software that simulates the application of high-efficiency electric motors to reduce energy consumption in industry. It generates feasibility reports for replacing electric motors, calculating the potential savings in financial and energy terms. The software also presents financial indicators, such as NPV and IRR, and allows you to simulate the capitalization of resources through different forms of investment.

WEG motors for Food and Beverage industrial areas

The food and beverage industry encompasses various hygienic zones, each requiring specific considerations to mitigate the risk of food contamination. Understanding the optimal motor for your application within these industrial areas is essential, taking into account technical specifications, sustainability factors, and sanitation requirements. Finding a single supplier capable of addressing all these aspects can be a significant challenge, but don’t worry, WEG specializes in solutions tailored for the food and beverage industry and is poised to assist you in identifying your food safety zone and selecting the most suitable products.

WEG offers a comprehensive range of motors suitable for both outdoor and indoor installations. However, before exploring our product offerings for these applications, it is crucial to ascertain your food safety zone (1-4). By partnering with WEG, you can access expertise and solutions designed to optimize hygiene, performance, and reliability in your specific industrial environment.

 

Zone 4

Areas outside food processing areas
This zone covers non-food contact areas where sanitation remains essential for overall food safety. It includes spaces like maintenance areas, employee facilities, and waste disposal zones. While no direct contact with food occurs here, maintaining cleanliness is crucial to prevent the spread of contaminants.

Zone 3

Non-food contact surfaces (dry area)
Typically includes areas where food is not directly handled but where food safety risks still exist, such as packaging and storage areas. While direct contact with food is unlikely, equipment should still be constructed to withstand cleaning procedures to prevent cross-contamination.

Zone 2

Non-food contact surfaces (wet area)
In this area, there is potential for indirect contact with food, where fluids used in processing or cleaning may come into contact with equipment. Equipment must be designed to prevent contamination, and frequent washdowns are common to maintain cleanliness.

Zone 1

Food contact surfaces
This zone involves direct contact with food products during processing or handling. Equipment and surfaces here must be constructed of materials that are safe for food contact and able to withstand rigorous cleaning methods, such as high-pressure and high-temperature washdowns.

 

Now we know about the different food safety zones, you can confidently choose the motor that best suits your needs. Whether it’s for conveyor systems, packing/dosing machines, or liquid transfer applications, WEG offers a comprehensive motor portfolio that meets all the requirements and standards of the food and beverage industry.

Washdown motors

Applications requiring continuous washdown process (handling animal protein, such as: pork, beef, lamb and poultry) demand safe equipment. WEG offers solutions like the Encapsulated Washdown Motors Hydroduty and Picker Plus, and General Purpose Washdown Motors Hydrowash, Shark and W22 Wash, which features NobaC®, exclusive WEG paiting with antimicrobial properties. These kinds of motors are a perfect fit to installation at zone 1 and 2, and follow the food safe construction (no gaps).

Shark

Shark

For use in food processing, pharmaceutical and other applications requiring extreme cleanliness.

PRODUCT SCOPE

Horsepower

1 – 30 HP

RPM

1.800 and 3.600

Voltage

230/ 460 V (60 Hz)

Enclosure

TEFC, TENV

Frames

143TC to 286TC

Mounting

C-Face footless or C-Face Footed

Hydro Duty

Hydro Duty

best stainless washdown motor in the industry.Significantly reduces motor replacement and downtime costs.

PRODUCT SCOPE

Horsepower

0.5 to 10 HP

RPM

3,800, 1,800, 1,200 and 900

Voltage

208-230/460 V @ 60 Hz / De-rated HP @ 50 Hz

Enclosure

TENV and TEFC

Frames

56C through 210TC (100 and 80 IEC frames available)

Insulation

Class-F inverter rated, meeting NEMA MG 1 Part 31

Mounting

C-Face footless or C-Face Footed

HydroWash

HydroWash

Designed for long service life in general purpose washdown applications.

PRODUCT SCOPE

Horsepower

0.5 to 25 HP

RPM

3.600, 1.800 and 1.200

Voltage

208-230/460 V and 575 V as optional

Enclosure

TEFC (TENV available for fractional motors (60/50 Hz))

Frames

56C – 250TC

Insulation

Class-F inverter rated, meeting NEMA MG 1 Part 31

Mounting

C-Face footless or C-Face Footed

PickerPlus

PickerPlus

Encapsulated winding and a patented sealing system to ensure they will “standup” in the most severe applications.

PRODUCT SCOPE

Horsepower

3 HP

RPM

1.800

Voltage

230/ 460 V (60 Hz)

Enclosure

TEFC

Frames

100L or 145TC

Mounting

C-Face footless or C-Face footed

Features

HYDRODUTY

PICKERPLUS

HYDROWASH

SHARK MOTORS

Encapsulated winding

X

X

 

 

304 Stainless steel frame

X

 

 

X

304 Stainless steel fan cover

X

X

 

X

Breather vent

X

X

X

 

EZ-Connect (56/140T)

X

 

 

 

Potted leads passage

 

X

X

 

Gasketed leads passage

 

 

 

X

O'ring on end shield/shell joint

X

X

 

X

End shield/shell joint sealant

 

 

X

 

White powder epoxy coating

 

X

X

 

Stainless steel shaft slinger

X

X

X

X

Stainless steel shaft

X

X

X

X

IP degree

IP69K

IP69K

IP56

IP56

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

The project uses rice husks to generate energy for on-site consumption and reinforces the benefits of the circular economy and energy efficiency in the industry

WEG boosts energy autonomy in agribusiness with BESS solution integrated with solar generation

WEG boosts energy autonomy in agribusiness with BESS solution integrated with solar generation

Battery Energy Storage System ensures operational continuity, reduces energy costs, and maximizes the use of photovoltaic generation at a fertile egg farm in Paraná, Brazil

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

The electrification of water pumps in shrimp farms enables energy savings and reduced maintenance, strengthening WEG’s presence in the Ecuadorian market.

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

319 units of IE4 motors supplied to Sakambari Agro and Praakritik Flour Mills for Greenfield Projects in Siliguri

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

Equipment Ensures Safety and Continuity of Operations in the Food Trade

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG SOUTH EAST ASIA SDN BHD (R.O. INDONESIA)
  • Scientia Business Park Tower 2, Lt. 2, Jl. Gading Serpong Boulevard Blok 0/2, Tangerang Regency, Banten - 15810 / Indonésia
  • Phone: +60163340376
  • Email: williamloke@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis Elétricos
  • Critical Power
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Imprint | Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.