• Motors and Gears
  • Automation
  • GTD
  • Coatings
  • Services
  • Digital Solutions
  1. Page d’accueil
  2. Food & Beverage - Coatings

Coatings

To help you create and maintain a clean, safe and compliant environment, the WEG Coatings Division provides a variety of solutions in liquid and powder coatings.

You can choose from a diversity of durable high-performance coatings for floor, tanks, pipes, machinery and equipment that minimize downtime, maintenance costs and meet food processing standards.

Floor Solutions

The floor of a food processing facility is typically exposed to all sorts of food by-products, including fats, oils, blood, sugar solutions, and natural food acids. Some of these substances can cause serious damage to the floor due to their corrosive impact.

In addition, the urethane floor paint has highly effective antimicrobial properties, so bacteria and fungi do not proliferate on the floor. With self-leveling properties, the urethane paint is matte and also an extremely hygienic material, resulting in easy and fast cleaning, as it does not have porosities that absorb any type of dirt.

  • Resistant to impacts caused by handling of boxes and pallets
  • Low porosity, easy cleaning and sanitizing
  • Reduction of critical contamination spots, such as joints and sharp edges
  • Chemically resistant to organic and inorganic acids
  • Thermal resistant

Cold Rooms

The cold rooms environments, walk-in freezers are different from any other environments. Regular exposure to thermal cycles during cleaning and sanitation procedures and severe condensation are some of the specific challenges these environments face requiring high performance paints. This type of application can cure at temperatures as low as -5 °C, facilitating the application, as the equipment do not need to be turned off. In addition, they offer excellent resistance to impact and chemicals. The cold room floor is typical for supermarkets, hospitals, food, baverage, dairy and pharmaceutical industries.

Main Advantages

Resistant to below zero temperatures

Resistant to periodic cycles of frosting and defrosting

Impact resistant

Transportation and handling resistant

Tanques de armazenamento e tubulações

A pintura tem como objetivo principal proteger o aço e tanques de concreto contra o intemperismo e paredes dos tanques contra a corrosão.

WEG desenvolve tecnologias para o exterior pintura de tanques capaz de suportar temperaturas de até 220ºC (428ºF) e aplicação em superfícies quentes até 85ºC (185ºF) sem desligamento completo. Da mesma forma que pintura interna fornece anticorrosivo adequado proteção com pinturas atóxicas, há um barreira extra contra a proliferação de bactérias e microrganismos que podem ser prejudiciais para a comida.

Quando o equipamento é pintado com tintas de alto desempenho, problemas são evitados, garantindo a produtividade e lucratividade, reduzindo despesas de reparo no revestimento e paralisação da produção não programada.

A WEG aplica diferentes tecnologias para atender as normas técnicas para tintas em pó e líquidas a serem utilizadas em contato com água potável e bebida alcoólica.

Saiba mais sobre nossas soluções

Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG fornece solução completa para projeto de cogeração a biomassa na indústria alimentícia da Colômbia

WEG fornece solução completa para projeto de cogeração a biomassa na indústria alimentícia da Colômbia

Projeto utiliza casca de arroz para geração de energia destinada ao autoconsumo e reforça os benefícios da economia circular e da eficiência energética na indústria

WEG impulsiona autonomia energética no agronegócio com solução BESS integrada à geração solar

WEG impulsiona autonomia energética no agronegócio com solução BESS integrada à geração solar

Sistema de armazenamento de energia em baterias garante continuidade operacional, reduz custos com energia e amplia o aproveitamento da geração fotovoltaica em granja de ovos férteis no Paraná

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

Projeto realizado em centro de distribuição do setor de bebidas amplia a confiabilidade do sistema elétrico e reforça a segurança operacional da planta

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

A eletrificação de bombas de água em fazendas de camarão permite economia de energia e redução de manutenção, reforçando a presença da WEG no mercado equatoriano.

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.
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
  • Eficiência Energética
  • Energia