Achieving double the efficiency when compared to conventional products, the WEG motor for air movement is suitable for air conditioners, air coolers and fans. Produced with 100% Brazilian technology, the motor delivers high performance in a compact product. All to ensure that the winds of innovation bring breezes of efficiency and sustainability. 

More technology and efficiency or less consumption? Don't worry, you can have both. 

Besides being interchangeable, this motor is highly customizable, with a power range from 20W to 65W and frequencies of 60Hz or 50Hz, providing maximum performance and speed variation. 

Watch the video and learn more! 

WEG's continuous commitment to innovation ensures efficient and reliable products, promoting more savings and boosting sustainability.