2. Marine

Integrated solutions for marine applications

WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

Efficiency and reliability for the marine market

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.

Onboard Technology for integrated solution

WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.

Flexible solutions for sustainable energy

WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.

Excellence in power supply technologies

In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.

Coatings that offer full protection

Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.

Certifications

WEG products and systems are designed to comply with all marine applications requirements. Upon request, all these products can be supplied with test certificates of Certification Bodies such as ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, among others.

Solutions Catalog

WEG Solutions for Marine Industry
Download file
Coatings - Solutions for Marine Industry
Download file

Saiba mais sobre as novidades da WEG no segmento Naval

WEG protege embarcação para a indústria de aquicultura com revestimentos de alto desempenho

WEG protege embarcação para a indústria de aquicultura com revestimentos de alto desempenho

Sistema de revestimentos industrial-marinhos contribui para proteger uma nova gabarra contra corrosão e incrustações em condições severas de operação

WEG fornece tintas para embarcação BGL 2 da Internacional Marítima

WEG fornece tintas para embarcação BGL 2 da Internacional Marítima

A companhia forneceu mais de 11 mil litros de tintas garantindo resistência e durabilidade à embarcação

Alternadores WEG contribuem para geração de energia em Navio de Transporte Fluvial da Marinha do Brasil

Alternadores WEG contribuem para geração de energia em Navio de Transporte Fluvial da Marinha do Brasil

O fornecimento reforça a longa parceria WEG com a Marinha para as mais diversas embarcações de sua frota

Soluções WEG dão mais autonomia e sustentabilidade à expedição Voz dos Oceanos, da Família Schurmann

Soluções WEG dão mais autonomia e sustentabilidade à expedição Voz dos Oceanos, da Família Schurmann

Reformas e melhorias aconteceram para que o veleiro Kat partisse para mais uma expedição sustentável

Buenos vientos para la industria naval brasilera

Astillero Detroit (SC) utiliza pinturas WEG en remolcadores para garantizar alto desempeño y economía

WEG en los mercados naval y offshore

Todos los productos WEG tienen certificación de instituciones como ABS, DN V, BV, GL y Lloyd’s. Todos están de acuerdo con las exigencias...

Sistema de Automación WEG para Embarcaciones

Un paquete completo que cubre todas las principales funciones exigidas abordo. Distribuidos en tres partes principales, el sistema incorp...

22 mil litros de pintura para el buque Piquete

La reforma del buque-tanque de Petrobrás reubica la embarcación en las rutas de cabotaje. En la pintura fueron usados mas de 22 mil litro...

WEG fornece tintas especiais para frota pesqueira no Peru

WEG fornece tintas especiais para frota pesqueira no Peru

A empresa forneceu tintas epóxi, poliuretanas e anti-incrustantes para os cascos de embarcações nacionais e internacionais, garantindo maior resistência e durabilidade

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

Acordo fortalecerá as ofertas de produtos no mercado global

WEG desenvolve revestimento inovador para uso em offshore

WEG desenvolve revestimento inovador para uso em offshore

Tecnologia desenvolvida pela WEG aumenta a vida útil e reduz tempo de manutenção dos ativos em plataformas de petróleo

Solução WEG em nova frota de dragas elétricas na Holanda

Solução WEG em nova frota de dragas elétricas na Holanda

O WGM20 é um motor elétrico de alto desempenho ideal para aplicações marítimas

Soluções WEG para o segmento de Oil & Gas serão expostas na OTC

Soluções WEG para o segmento de Oil & Gas serão expostas na OTC

O evento acontece de 24 a 26 de outubro no Rio de Janeiro

Solução WEG em embarcação para transporte seguro de petróleo

Solução WEG em embarcação para transporte seguro de petróleo

Alternadores instalados geram energia para todo o navio

Veleiro da Família Schurmann protegido com tintas WEG!

Veleiro da Família Schurmann protegido com tintas WEG!

A família brasileira é famosa por viajar ao redor do mundo em seu veleiro Kat.

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG S.A.
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Saneamento
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
  • Solicite um Orçamento
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.