Developed in Germany, the K2F is an evolution of the K1F electric motor line. More robust, versatile, and customizable, the new line provides maximum precision and performance for cutting and milling machines, both CNC and conventional, mainly used in the wood, stone, and ceramic industries.
What does the K2F line offer?
An extended speed range up to 18,000 rpm, operating modes S1 and S6, efficiency levels up to IE4, and a high level of customization in the motor and machine interface are some of the features of this product.
With a complete portfolio for industrial applications, the K2F motor goes beyond in its delivery and ensures total reliability and durability for a production line that cannot stop.
WEG's continuous commitment to innovation ensures efficient and reliable products so that the industry is always ahead, with solutions that combine superior performance and durability.
Watch the video and learn more!