text.skipToContent text.skipToNavigation text.skipToFooter

Frequency Inverter - CFW10 Series

Representative Image Only

Easy and optimized resource for quick installation, programming and operating. The CFW10 covers power levels from 0.18 to 4 kW (0.25 to 5 HP).

Make your life easier can be a fast installation or a built-in keypad to configure instead trimpot and dip switch or even a quick replacement of similar product. The CFW10 series are exactly all that together in a compact product.

 Loading...

About this Product

Characteristics

  • Power range: 0.18 kW to 4 kW (0.25 to 5 HP)
  • Single-phase and three-phase
  • Scalar control (V/F)
  • 150% current overload capacity
  • DSP (Digital Signal Processor) controlled PWM output
  • 2.5 - 15 kHz adjustable switching frequency
  • IP20 protection degree
  • 4 isolated programmable digital inputs
  • Programmable relay output
  • Isolated programmable analog input
  • Rheostatic IGBT braking (chopper)
  • Ambient conditions -10 ºC to 50 ºC (14 °F to 122 °F), 1,000 m (3,280 ft) and 90% of humidity without condensation
  • All the electronic boards are conformally coated classified as 3C2 according to IEC 60721-3-3 standard
  • Motor and VSD protections: overcurrent, motor overload,drive overtemperature, output short circuit, DC link over and undervoltage, and external fault
  • Control features: linear and "S" acceleration and deceleration ramps, local/remote control, DC braking, torque boost, motor slip compensation, electronic pot, preset speeds, maximum and minimum adjustable frequency limits, adjustable output current limit, JOG function
  • Display readings: motor speed, frequency, voltage, current, last fault, heatsink temperature and drive status

Applications

  • Centrifugal pumps
  • Processing pumps
  • Fans / exhaust fans
  • Stirrers / mixers
  • Extruding machines
  • Roller tables
  • Dryers
  • Rotating filters
  • Cutting machines
  • Conveyors