Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Protections -Miniature Circuit Breakers1
  • Alternators for Generator Sets1
× Remove THERMOMAGN MINIBREAKER MDW-C6-3 Curve C 6A 3 Poles from comparison THERMOMAGN MINIBREAKER MDW-C6-3 Curve C 6A 3 Poles

THERMOMAGN MINIBREAKER MDW-C6-3 Curve C 6A 3 Poles

Product: 10076401
Trigger Curve C
Nominal current 6A
Number of poles 3 Poles
Operating voltage 440Vac/250Vdc
Frequency 50/60 Hz
× Remove AG10250MI80AI B35T IP23 SAE 1 from comparison AG10250MI80AI B35T IP23 SAE 1

AG10250MI80AI B35T IP23 SAE 1

Product: 14416113
Flujo de aire a 60 Hz 1.84 m³/s  1.84 m³/s  1.84 m³/s  1.84 m³/s  1.84 m³/s  1.84 m³/s  1.84 m³/s  1.84 m³/s 
Resistencia del estator de la excitatriz a 20ºC 12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm 
CARCASA - COM COMPLE. 250M  250M  250M  250M  250M  250M  250M  250M 
Resistencia del estator principal a 20ºC 0.00982 ohm  0.00982 ohm  0.00982 ohm  0.00982 ohm  0.00982 ohm  0.00982 ohm  0.00982 ohm  0.00982 ohm 
Modelo AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI  AG10 250MI80AI 
Distorsión armónica total (sin carga) (%) ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%  
Altitud hasta 1000 m  hasta 1000 m  hasta 1000 m  hasta 1000 m  hasta 1000 m  hasta 1000 m  hasta 1000 m  hasta 1000 m 
Paso del bobinado del estator principal 2/3  2/3  2/3  2/3  2/3  2/3  2/3  2/3 
Resistencia del rotor 1.74 ohm  1.74 ohm  1.74 ohm  1.74 ohm  1.74 ohm  1.74 ohm  1.74 ohm  1.74 ohm 
Número de Terminales 12  12  12  12  12  12  12  12 
Factor de potencia 0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0  0.8 hasta 1.0 
Número de polos 4  4  4  4  4  4  4  4 
Rotación (rpm) - 50Hz 1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm 
Rotación (rpm) - 60Hz 1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm 
Sobrevelocidad (rpm) 2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm 
Masa del alternador 957 kg  957 kg  957 kg  957 kg  957 kg  957 kg  957 kg  957 kg 
Camadas del bobinado del estator 2  2  2  2  2  2  2  2 
Inercia WR2 3.31 kgm²  3.31 kgm²  3.31 kgm²  3.31 kgm²  3.31 kgm²  3.31 kgm²  3.31 kgm²  3.31 kgm² 
Suministro regulador de tensión Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión  Dentro de la caja del regulador de tensión 
Rodamiento LA 6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ  6316 2RS/ZZ 
Rodamiento trasero 6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ 
Disco de acoplamiento SIN  SIN  SIN  SIN  SIN  SIN  SIN  SIN 
Tipo Brida SAE 1  SAE 1  SAE 1  SAE 1  SAE 1  SAE 1  SAE 1  SAE 1 
Máquina accionante Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel 
Modelo regulador tensión GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E 
Precisión (estabilidad) +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5% 
Corriente nominal 5 A  5 A  5 A  5 A  5 A  5 A  5 A  5 A 
Entrada analogica Sí  Sí  Sí  Sí  Sí  Sí  Sí  Sí 
Entrada digital No  No  No  No  No  No  No  No 
Corriente de pico 7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s 
Droop / TC Sí  Sí  Sí  Sí  Sí  Sí  Sí  Sí 
Respuesta dinámica 8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms  8 hasta 500 ms 
U/F Sí  Sí  Sí  Sí  Sí  Sí  Sí  Sí 
Ajuste interno de voltaje +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15% 
Ajuste externo de voltaje +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10% 
Tiempo de respuesta transitoria para ΔU=20% 500 ms  500 ms  500 ms  500 ms  500 ms  500 ms  500 ms  500 ms 
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.