Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22Xtb IE2 15 kW 6P 180L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22Xtb IE2 15 kW 6P 180L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

W22Xtb IE2 15 kW 6P 180L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12382829

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Regreasing System At Drive end and Non-drive end  At Drive end and Non-drive end  At Drive end and Non-drive end  At Drive end and Non-drive end 
Main terminal box hole 2xM40x1,5  2xM40x1,5  2xM40x1,5  2xM40x1,5 
Shaft Locking Device Without  Without  Without  Without 
Drain Stainless Steel, Threaded  Stainless Steel, Threaded  Stainless Steel, Threaded  Stainless Steel, Threaded 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 222P  RAL 5009 222P  RAL 5009 222P  RAL 5009 222P 
Grounding Lugs Double  Double  Double  Double 
Fan Cover material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Tropicalized Painting Without  Without  Without  Without 
Frame 180L  180L  180L  180L 
Winding thermal protection Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C  Thermistor - 2 wires 1 per phase 140°C 
Output 15 kW (20 HP)  15 kW (20 HP)  15 kW (20 HP)  15 kW (20 HP) 
Drip Cover Without  Without  Without  Without 
Frequency 50 Hz  50 Hz  50 Hz  60 Hz 
Rated speed 970 rpm  975 rpm  978 rpm  1180 rpm 
Slip 3.00 %  2.50 %  2.20 %  1.67 % 
Rated voltage 380/660 V  400/690 V  415 V  460 V 
Rated current 29.9/17.2 A  28.5/16.5 A  27.8 A  24.9 A 
L. R. Amperes 209/121 A  214/124 A  222 A  224 A 
LRC 7.0  7.5  8.0  9.0 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Connection Cables Quantity 6  6  6  6 
No load current 11.5/6.62 A  12.5/7.25 A  13.5 A  11.7 A 
Fan material Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic 
Rated torque 15.1 kgfm  15.0 kgfm  14.9 kgfm  12.4 kgfm 
Screw cap STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316  STAINLESS STEEL AISI 316 
Locked rotor torque 220 %  250 %  280 %  300 % 
NDE bearing Seal W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth 
Breakdown torque 270 %  300 %  330 %  350 % 
DE bearing Seal W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth  W3 Seal labyrinth 
Locked rotor time 12s (cold) 7s (hot)  12s (cold) 7s (hot)  12s (cold) 7s (hot)  12s (cold) 7s (hot) 
Moment of inertia (J) 0.2565 kgm²  0.2565 kgm²  0.2565 kgm²  0.2565 kgm² 
Design N  N  N  N 
Insulation Class F  F  F  F 
Service factor 1.00  1.00  1.00  1.00 
Duty Cycle S1  S1  S1  S1 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP66  IP66  IP66  IP66 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting B3T  B3T  B3T  B3T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 56.0 dB(A)  56.0 dB(A)  56.0 dB(A)  59.0 dB(A) 
Approx. weight³ 174 kg  174 kg  174 kg  174 kg 
Flange Without  Without  Without  Without 
Efficiency (100% load) 89.7  90.3  90.6  91.0 
Power factor (100% load) 0.85  0.84  0.83  0.83 
Bearing type 6311 C3  6311 C3  6311 C3  6311 C3 
NDE bearing 6211 C3  6211 C3  6211 C3  6211 C3 
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.