header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Rated current | 205 A |
|---|---|
| Power supply | 220-575 V |
| Enclosure | IP00 |
| Frame | 3 |
| Starting duty cycle | AC-53b 3-30:330 |
| Starting regime (with ventilation kit) | No |
| Standard (3 leads) | Yes |
| Inside delta (6 leads) | Yes |
| SoftPLC (ladder programming) | Yes, 1K bytes |
| Voltage ramp | Yes |
| Voltage ramp and current limit | Yes |
| Current limit | No |
| Current limitation ramp | Yes |
| Pump control | Yes |
| Torque control | Yes |
| Direct on line start | No |
| Product certification | UL, CE, CS, IRAM and C-TICK |
| Parameterization via trimpots and dip switches | No |
| Parameterization via keypad | Yes |
| Parameterization via software | Superdrive G2 |
| Modbus-RTU RS-232 | Yes |
| Modbus-RTU RS-485 | Available with optional |
| Modbus-RTU USB | Yes |
| Frame Material | Rolled Steel |
|---|---|
| Impregnation Method | Dip and Bake Polyester |
| Shaft Material | SAE 1040/45 Carbon Steel |
| Painting | RAL 7022 207N (ISO 12944 - C2) |
| Grounding Lugs | Single |
| Tropicalized Painting | Without |
| Frame | B48 |
| Output | 0.12 HP (0.09 kW) |
| Drip Cover | Without |
| Frequency | 60 Hz |
| Rated speed | 3465 rpm |
| Slip | 3.75 % |
| Rated voltage | 115/208-230 V |
| Rated current | 2.77/2.77-1.39 A |
| L. R. Amperes | 13.9/13.9-6.93 A |
| Overload protector (phenolic) | Without overload protector |
| LRC | 5.0x(Code P) |
| No load current | 2.20/0.948-1.10 A |
| Fan material | Plastic |
| Rated torque | 0.179 ft.lb |
| Locked rotor torque | 370 % |
| Breakdown torque | 350 % |
| Locked rotor time | 10s (cold) 6s (hot) |
| Moment of inertia (J) | 0.0128 sq.ft.lb |
| Insulation Class | B |
| Service factor | 1.40 (1.00 @ 208V) |
| Duty Cycle | Cont.(S1) |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IP21 |
| Enclosure | IC01 - ODP |
| Mounting | F-1 |
| Rotation¹ | Both (CW and CCW) |
| Approx. weight³ | 16.2 lb |
| Flange | Without |
| Efficiency (100% load) | 43.7 |
| Power factor (100% load) | 0.66 |
| Bearing type | 6203 ZZ |
| NDE bearing | 6202 ZZ |