text.skipToContent text.skipToNavigation text.skipToFooter

Hydrogenerators - SH11 Line

Representative Image Only

Developed for application on hydro power plants, the hydrogenerators offer a wide range of options as far of outputs and speeds. The selection of these features is based on WEG’s vast experience in supplying and designing hydrogenerators.

 Loading...

About this Product

Technical Features 

  • Output: 1,400 to 18,000 kVA
  • Number of poles: 8 to 36
  • Voltage: 3,300 V to 13,800 V 
  • Frequency: 50 and 60 Hz
  • Mounting: horizontal

Applications

Hydraulic turbines.

.