text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BCXML20

Product: 10045714

Representative Image Only

Product features
Contacts block reference BCXML
Application For contactor CWM
Contactor current range 50 A
Mounting position Side
Quantity contacts / Configuration 2 NO
Operating / insulation voltage Ui max=660/690 Volts
Terminal type With screw

 Loading...