header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132S 132S 132S 132S | |
| Output | 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1460 rpm 1465 rpm 1470 rpm 1770 rpm | |
| Slip | 2.67 % 2.33 % 2.00 % 1.67 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 11.1/6.38 A 10.7/6.17 A 10.5 A 9.29 A | |
| L. R. Amperes | 80.9/46.6 A 83.1/48.2 A 87.2 A 83.6 A | |
| LRC | 7.3 7.8 8.3 9.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 4.70/2.71 A 5.10/2.96 A 5.40 A 4.70 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 3.67 kgfm 3.66 kgfm 3.64 kgfm 3.03 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 160 % 180 % 200 % 210 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 250 % 290 % 320 % 340 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 10s (cold) 6s (hot) 10s (cold) 6s (hot) 10s (cold) 6s (hot) 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.0528 kgm² 0.0528 kgm² 0.0528 kgm² 0.0528 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B5T B5T B5T B5T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 58.0 dB(A) | |
| Approx. weight³ | 68.0 kg 68.0 kg 68.0 kg 68.0 kg | |
| Flange | FF FF FF FF | |
| Efficiency (100% load) | 87.7 87.7 87.7 89.5 | |
| Power factor (100% load) | 0.86 0.85 0.83 0.83 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |