header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 447/9T 447/9T 447/9T 447/9T 447/9T 447/9T 447/9T | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 350 HP (260 kW) 250 HP (185 kW) 250 HP (185 kW) 250 HP (185 kW) 300 HP (220 kW) 300 HP (220 kW) 300 HP (220 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1779 rpm 1482 rpm 1484 rpm 1485 rpm 1476 rpm 1479 rpm 1481 rpm | |
| Slip | 1.17 % 1.20 % 1.07 % 1.00 % 1.60 % 1.40 % 1.27 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 396 A 340 A 331 A 323 A 403 A 387 A 377 A | |
| L. R. Amperes | 2614 A 2485 A 2649 A 2939 A 2457 A 2593 A 2869 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.6x(Code G) 7.3x(Code H) 8.0x(Code J) 9.1x(Code K) 6.1x(Code F) 6.7x(Code G) 7.6x(Code H) | |
| Connection Cables Quantity | 6 6 6 6 6 6 6 | |
| No load current | 120 A 117 A 125 A 133 A 117 A 125 A 133 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 143 kgfm 122 kgfm 122 kgfm 122 kgfm 148 kgfm 147 kgfm 147 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 220 % 240 % 200 % 180 % 200 % 220 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 210 % 220 % 260 % 280 % 200 % 220 % 240 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 18s (cold) 10s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 2.78 kgm² 2.78 kgm² 2.78 kgm² 2.78 kgm² 2.78 kgm² 2.78 kgm² 2.78 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 77.0 dB(A) 77.0 dB(A) 77.0 dB(A) 77.0 dB(A) 77.0 dB(A) 77.0 dB(A) 77.0 dB(A) | |
| Approx. weight³ | 1050 kg 1050 kg 1050 kg 1050 kg 1050 kg 1050 kg 1050 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 95.8 96.0 96.0 96.0 95.4 95.4 95.4 | |
| Power factor (100% load) | 0.86 0.86 0.84 0.83 0.87 0.86 0.85 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |