Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE2 11 kW 6P 160L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T from comparison W22 IE2 11 kW 6P 160L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

W22 IE2 11 kW 6P 160L 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

Product: 12998632

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole 2xM40x1,5  2xM40x1,5  2xM40x1,5  2xM40x1,5 
Shaft Locking Device Without  Without  Without  Without 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Grounding Lugs Single  Single  Single  Single 
Fan Cover material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Tropicalized Painting Without  Without  Without  Without 
Frame 160L  160L  160L  160L 
Winding thermal protection Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C 
Output 11 kW (15 HP)  11 kW (15 HP)  11 kW (15 HP)  11 kW (15 HP) 
Drip Cover Without  Without  Without  Without 
Frequency 50 Hz  50 Hz  50 Hz  60 Hz 
Rated speed 975 rpm  980 rpm  980 rpm  1182 rpm 
Slip 2.50 %  2.00 %  2.00 %  1.50 % 
Rated voltage 380/660 V  400/690 V  415 V  460 V 
Rated current 23.6/13.6 A  23.2/13.4 A  23.3 A  20.4 A 
L. R. Amperes 142/81.5 A  153/88.8 A  163 A  153 A 
LRC 6.0  6.6  7.0  7.5 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Connection Cables Quantity 6  6  6  6 
No load current 13.0/7.48 A  14.0/8.12 A  16.0 A  13.0 A 
Fan material Plastic  Plastic  Plastic  Plastic 
Rated torque 11.0 kgfm  10.9 kgfm  10.9 kgfm  9.06 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Locked rotor torque 270 %  300 %  320 %  360 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Breakdown torque 300 %  330 %  360 %  400 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Locked rotor time 27s (cold) 15s (hot)  25s (cold) 14s (hot)  23s (cold) 13s (hot)  30s (cold) 17s (hot) 
Moment of inertia (J) 0.1664 kgm²  0.1664 kgm²  0.1664 kgm²  0.1664 kgm² 
Design N  N  N  N 
Insulation Class F  F  F  F 
Service factor 1.00  1.00  1.00  1.00 
Duty Cycle S1  S1  S1  S1 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting B14T  B14T  B14T  B14T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 57.0 dB(A)  57.0 dB(A)  57.0 dB(A)  59.0 dB(A) 
Approx. weight³ 136 kg  136 kg  136 kg  136 kg 
Flange C  C  C  C 
Efficiency (100% load) 88.7  88.7  88.7  90.2 
Power factor (100% load) 0.80  0.77  0.74  0.75 
Bearing type 6309 ZZ C3  6309 ZZ C3  6309 ZZ C3  6309 ZZ C3 
NDE bearing 6209 ZZ C3  6209 ZZ C3  6209 ZZ C3  6209 ZZ C3 
WEG (UK) LTD.
  • Broad Ground Road Lakeside - Redditch Worcestershire, Worcestershire, B98 8YP, United Kingdom
  • Phone: +44 1527 513800
  • Email: info-uk@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.