Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Contactors
  4. Power contactors
  5. CWM - Contactors
  6. CONTACTOR CWM18-22-30D34
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

CONTACTOR CWM18-22-30D34

Product: 10867021
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. CONTACTOR CWM18-22-30D34
CONTACTOR CWM18-22-30D34

Representative Image Only

WEG’s contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.

Product features
RATED CURRENT 18 A
Reference CWM
Main contact 3 NO
Control voltage 400V 50/60Hz
Terminal type Screw

 Loading...

Configure
WEG (UK) LTD.
  • Broad Ground Road Lakeside - Redditch Worcestershire, Worcestershire, B98 8YP, United Kingdom
  • Phone: +44 1527 513800
  • Email: info-uk@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.