Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Français
    • English
    • Español
    • Português do Brasil
  • A propos de WEG
    • C'est WEG
    • WEG en chiffres
    • Histoire
    • La gestion
    • Implantations WEG
    • Innovation Technologique
    • Durabilité
    • Nos Activités
    • Certifications
    • Profil de l'entreprise
    • Open Innovation
  • Produits
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Production d'électricité
    • Wind power
    • Énergie Thermique
    • Agriculture et agroalimentaire
    • Exploitation minière
    • Sucre et éthanol
    • Industrie de l’acier
    • Industrie de l’eau
    • Pâte à papier et papier
    • Oil & Gas
    • Marine
    • Mobilité Électrique
    • Alimentation et boissons
    • Data Center
  • Investisseurs
  • Éthique
    • Code Ethique
    • Code Ethique des Fournisseurs
    • Politique de Lutte Contre La Corruption et Autres Actes Préjudiciables
    • Avis de Confidentialité
    • Canal de Signalement
  • Support
    • Contactez-nous
    • Où Acheter
    • Service Après-vente
    • Ressources et Outils
    • Canal de Signalement
    • Press Room
  • Nouvelles
  • Carrières
  • ‍
  • ‍
  • Login
  • Français
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Moteurs Électriques
  3. Moteurs CEI Basse Tension
  4. Triphasé
  5. W22
  6. W22 IE3 5.5 kW 6P 132M/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 IE3 5.5 kW 6P 132M/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Product: 13265172
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 IE3 5.5 kW 6P 132M/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T
W22 IE3 5.5 kW 6P 132M/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Representative Image Only

Avec une carcasse en fonte, un montage flexible, des pattes solides et pleines, des niveaux de bruit et des températures de fonctionnement réduits, les moteurs W22 conviennent parfaitement à une grande variété d'applications industrielles.

Product features
Standard IEC 60034-1
Fréquence 50 Hz
Tension d'alimentation 220-230-240/380-400-415//460 V
Nombre de pôles 6
Degré de protection IP55
Vitesse de synchronisme 1000 rpm
Output rating 5.5 kW
Montage Foot-mounted
Bride Without
Montage B3T
Boîte à bornes¹ Top
Carcasse IC411 - TEFC

 Loading...

Configure
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Téléphone*: 1-800-ASK-4WEG (275-4934)
Centre de téléchargement
  • Librairie CAO - Moteurs électriques (plans 2D/3D)
  • Librairie CAO - Automatisation (plans 2D/3D)

Avez-vous besoin d'autres matériels? Allez sur notre centre de téléchargement ci-dessous.

Preferencias de Cookies
Avis de Confidentialité | Politique des Cookies | Modalités et Conditions | RSS | © 2026 WEG. Tous droits réservés.