header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 motors are essential when it comes to energy saving. With superior efficiency levels, they reduce energy consumption, offer excellent cost effectiveness, and consequently greater productivity and lower costs for the industry.
The motors have high efficiency and comply with the efficiency level according to IEC 60034-30-1.
| Standard | IEC 60034-1 |
|---|---|
| Fréquence | 50 Hz |
| Tension d'alimentation | 220-230-240/380-400-415//460 V |
| Nombre de pôles | 4 |
| Degré de protection | IP55 |
| Vitesse de synchronisme | 1500 rpm |
| Output rating | 0.55 kW |
|---|---|
| Montage | Footless |
| Bride | C-DIN |
| Montage | B14T |
| Boîte à bornes¹ | Top |
| Carcasse | IC411 - TEFC |