header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 280S/M 280S/M 280S/M 280S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 75 kW (100 HP) 75 kW (100 HP) 75 kW (100 HP) 75 kW (100 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1486 rpm 1488 rpm 1489 rpm 1789 rpm | |
| Slip | 0.93 % 0.80 % 0.73 % 0.61 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 142/81.9 A 137/79.1 A 133 A 119 A | |
| L. R. Amperes | 951/549 A 986/570 A 1024 A 964 A | |
| LRC | 6.7 7.2 7.7 8.1 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 43.0/24.8 A 48.0/27.8 A 54.0 A 44.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 49.2 kgfm 49.1 kgfm 49.1 kgfm 40.8 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 190 % 220 % 229 % 240 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 229 % 270 % 290 % 290 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 39s (cold) 22s (hot) 39s (cold) 22s (hot) 39s (cold) 22s (hot) 39s (cold) 22s (hot) | |
| Moment of inertia (J) | 1.64 kgm² 1.64 kgm² 1.64 kgm² 1.64 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +50°C -20°C to +50°C -20°C to +50°C -20°C to +50°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3L(D) B3L(D) B3L(D) B3L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 73.0 dB(A) | |
| Approx. weight³ | 639 kg 639 kg 639 kg 639 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 94.2 94.4 94.4 94.5 | |
| Power factor (100% load) | 0.85 0.84 0.83 0.84 | |
| Bearing type | 6316 C3 6316 C3 6316 C3 6316 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |