Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE2 5.5 kW 2P 112M 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T from comparison W22 IE2 5.5 kW 2P 112M 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

W22 IE2 5.5 kW 2P 112M 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Product: 11714850

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole 2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Shaft Locking Device Without  Without  Without  Without 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Grounding Lugs Single  Single  Single  Single 
Fan Cover material Steel  Steel  Steel  Steel 
Tropicalized Painting Without  Without  Without  Without 
Frame 112M  112M  112M  112M 
Output 5.5 kW (7.5 HP)  5.5 kW (7.5 HP)  5.5 kW (7.5 HP)  5.5 kW (7.5 HP) 
Drip Cover Without  Without  Without  Without 
Frequency 50 Hz  50 Hz  50 Hz  60 Hz 
Rated speed 2865 rpm  2880 rpm  2885 rpm  3495 rpm 
Slip 4.50 %  4.00 %  3.83 %  2.92 % 
Rated voltage 220/380 V  230/400 V  240/415 V  460 V 
Rated current 18.7/10.8 A  18.3/10.5 A  17.8/10.3 A  8.97 A 
L. R. Amperes 121/70.2 A  128/73.5 A  134/77.2 A  73.6 A 
LRC 6.5  7.0  7.5  8.2 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Connection Cables Quantity 6  6  6  6 
No load current 6.74/3.90 A  7.65/4.40 A  8.47/4.90 A  4.10 A 
Fan material Plastic  Plastic  Plastic  Plastic 
Rated torque 1.87 kgfm  1.86 kgfm  1.86 kgfm  1.53 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Locked rotor torque 240 %  270 %  290 %  290 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Breakdown torque 270 %  300 %  330 %  360 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Locked rotor time 19s (cold) 11s (hot)  19s (cold) 11s (hot)  19s (cold) 11s (hot)  19s (cold) 11s (hot) 
Moment of inertia (J) 0.0088 kgm²  0.0088 kgm²  0.0088 kgm²  0.0088 kgm² 
Design N  N  N  N 
Insulation Class F  F  F  F 
Service factor 1.00  1.00  1.00  1.00 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Duty Cycle S1  S1  S1  S1 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting B5T  B5T  B5T  B5T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 64.0 dB(A)  64.0 dB(A)  64.0 dB(A)  70.0 dB(A) 
Approx. weight³ 45.6 kg  45.6 kg  45.6 kg  45.6 kg 
Flange FF  FF  FF  FF 
Efficiency (100% load) 87.0  87.0  87.2  88.5 
Power factor (100% load) 0.89  0.87  0.85  0.87 
Bearing type 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
NDE bearing 6206 ZZ   6206 ZZ   6206 ZZ   6206 ZZ  
WEG FRANCE SAS
  • 60 Avenue des Arrivaux, ZI de Chesnes La Noirée, Saint-Quentin-Fallavier - 38070 - 38 > Isère / France
  • Phone: +33 47499 1135
  • Email: info-fr@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.