Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Low Voltage IEC Motors
  4. Three Phase
  5. W22
  6. W22 IE4 90 kW 4P 280S/M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3R(E)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 IE4 90 kW 4P 280S/M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3R(E)

Product: 17394173
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 IE4 90 kW 4P 280S/M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3R(E)
W22 IE4 90 kW 4P 280S/M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3R(E)

Representative Image Only

With cast iron frame, flexible mounting, solid and whole feet, and lower noise levels and operating temperatures, the W22 motors are perfectly suitable for a great variety of industrial applications offering high efficiency.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 380-400-415/660-690//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 90 kW
Mounting Foot-mounted
Flange Without
Mounting B3R(E)
Terminal box¹ Right position
Enclosure IC411 - TEFC

 Loading...

Configure
WEG FRANCE SAS
  • 60 Avenue des Arrivaux, ZI de Chesnes La Noirée, Saint-Quentin-Fallavier - 38070 - 38 > Isère / France
  • Phone: +33 47499 1135
  • Email: info-fr@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.