header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22Xec motor offer safety and reliability for operation in a great variety of applications that require a non-incendive motor (Zone 2 – Ex ec IIC T3 Gc) with Protection by Enclosure (Zone 22 – Ex tc IIIB T125°C Dc). It provides safety and complies with efficiency level , specified by IEC 60034-30-1.
It meets the requirements of installations where the flammable mixture is not often present, but may present risks.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 220-230-240/380-400-415//460 V |
| Number of poles | 2 |
| Degree of Protection | IP55 |
| Synchronous speed | 3000 rpm |
| Output rating | 2.2 kW |
|---|---|
| Mounting | Footless |
| Flange | FF |
| Mounting | B5T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |