header.link.backto My Account
Selected products were added to comparison
See products on comparison page
They are the most advanced motors to drive equipment in environments with explosive atmospheres, ensuring high efficiency levels, low operating costs, extended service life, low maintenance and especially safety!
They can be applied on pumps, compressors, fans, among other applications in areas classified as Zones 1 and 2 and groups IIA, IIB or IIC. It is ideal to use in the chemical, petrochemical and oil & gas industries.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 220-230-240/380-400-415//460 V |
| Number of poles | 2 |
| Degree of Protection | IP56 |
| Synchronous speed | 3000 rpm |
| Output rating | 0.75 kW |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | B3T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |