header.link.backto My Account
Selected products were added to comparison
See products on comparison page
With aluminum frame and removable feet, this motor is able to provide great flexibility and facilitate the change of configuration without requiring additional machining or modifications. Its terminal box can rotate every 90 degrees, allowing the connection of the motor cables on any side. Furthermore, the W21 Multimounting is totally interchangeable with the cast iron motors. The W21 Multimounting motor has efficiency level, according to IEC 60034-30-1.
| Norma | IEC 60034-1 |
|---|---|
| Frequência | 50 Hz |
| Tensão | 380-400-415/660-690//460 V |
| Número de polos | 8 |
| Grau de proteção | IP55 |
| Rotação síncrona | 750 rpm |
| Potência | 15 kW |
|---|---|
| Fixação | Com pés |
| Flange | Sem |
| Forma construtiva | B3T |
| Caixa de ligação¹ | Topo |
| Refrigeração | IC411 - TEFC |