Selected products were added to comparison
See products on comparison page
Representative Image Only
CMSW condition monitoring sensors are an intelligent and efficient solution in asset monitoring.Aimed at those seeking to avoid unexpected machines and processes, reduce maintenance costs and improve operational efficiency of machines.These sensors offer real -time information about machine and equipment operating variables in general.They are able to continually monitor up to four different working condition variables, such as: vibration, contact temperature, humidity and atmospheric pressure.Are available in Modbus and IO-Link.


The CMSW range is developed with excellent quality and technology in order to improve machine performance. These devices are capable of continuously monitoring up to six different machine and equipment working condition variables, such as: vibration (x,y,z), contact temperature, humidity and atmospheric pressure. Available in versions with IO-Link or Modbus communication protocol.


CMSW sensors, when integrated with a PLC or gateway, form
a condition monitoring system for industrial machines. They
can be used temporarily or permanently in machines and
automation systems.
These sensors can be applied to turbines, pumps, gearboxes,
homogenizers, separators, alternators, mixers, packaging
machines, compressors, turbines, injection moulding machines,
machine tools, among others.
CMSWs can be applied to prevent problems such as:
These sensors are available in Modbus and IO-Link versions:
If the edge gateway is used, the data can be viewed by the end user via the WEGnology platform.