Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. IEC Hazardous Area Motors
  4. Dust Ignition Proof Ex t
  5. W22Xec - Increased Safety Ex ec / DIP Ex tc
  6. W22Xec IE3 0.55 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22Xec IE3 0.55 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Product: 15491081
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22Xec IE3 0.55 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T
W22Xec IE3 0.55 kW 4P 80 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Representative Image Only

The W22Xec motor offer safety and reliability for operation in a great variety of applications that require a non-incendive motor (Zone 2 – Ex ec IIC T3 Gc) with Protection by Enclosure (Zone 22 – Ex tc IIIB T125°C Dc). It provides safety and complies with efficiency level , specified by IEC 60034-30-1.

It meets the requirements of installations where the flammable mixture is not often present, but may present risks.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 220-230-240/380-400-415//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 0.55 kW
Mounting Footless
Flange FF
Mounting B5T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...

Configure
WEG MIDDLE EAST FZE
  • JAFZA One, Tower B, Office No. B1322 P.O. Box 262508 Jebel Ali Free Zone North, Dubai / Omã
  • Phone: +971 (04) 813 0800
  • Email: info-ae@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Critical Power
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.