header.link.backto Mi Cuenta
El producto ya está en la lista de comparación
Los productos seleccionados fuera adicionados para comparación
Ver productos en la página del comparador
Usted tiene apenas 1 producto en su lista de comparación
Procurar productosUsted tiene apenas 1 producto en su lista de comparación. Use la busca abajo para encontrar mas productos para adicionar la comparación |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS | |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3560 rpm 2965 rpm 2970 rpm 2975 rpm 2945 rpm 2950 rpm 2945 rpm | |
| Slip | 1.11 % 1.17 % 1.00 % 0.83 % 1.83 % 1.67 % 1.83 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 224/112 A 102 A 96.8 A 94.2 A 140 A 133 A 128 A | |
| L. R. Amperes | 1501/750 A 653 A 678 A 707 A 672 A 705 A 730 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.7x(Code G) 6.4x(Code G) 7.0x(Code G) 7.5x(Code H) 4.8x(Code D) 5.3x(Code E) 5.7x(Code F) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 60.0/30.0 A 29.0 A 32.0 A 34.0 A 29.0 A 32.0 A 34.0 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 20.4 kgfm 18.4 kgfm 18.3 kgfm 18.3 kgfm 24.6 kgfm 24.6 kgfm 24.6 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 190 % 200 % 210 % 240 % 150 % 160 % 180 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 240 % 260 % 290 % 170 % 190 % 210 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 0.3498 kgm² 0.3498 kgm² 0.3498 kgm² 0.3498 kgm² 0.3498 kgm² 0.3498 kgm² 0.3498 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 83.0 dB(A) 83.0 dB(A) 83.0 dB(A) 83.0 dB(A) 83.0 dB(A) 83.0 dB(A) 83.0 dB(A) | |
| Approx. weight³ | 411 kg 411 kg 411 kg 411 kg 411 kg 411 kg 411 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 94.5 94.3 94.3 94.5 93.8 93.8 93.8 | |
| Power factor (100% load) | 0.89 0.87 0.87 0.86 0.87 0.87 0.87 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |