header.link.backto 我的账户
The AFW11W, commonly referred to as “modular drive”, was developed for mounting on a modular structure, and it is available to supply high output currents with the choice of specification according to the application needs.
They are supplied in the versions with air-cooled heatsink (AFW11M) or water-cooled heatsink (AFW11W), using the new generation of modular inverters CFW11M / CFW11W, in the voltages of 380 to 690 V, with input rectifier in six pulses, twelve pulses or regenerative.