text.skipToContent text.skipToNavigation text.skipToFooter

绞车和泥浆泵

仅为示例图像

Master 系列电机因其电气和机械设计的灵活性而脱颖而出,从而成为高性能的产品。

 加载中...

关于本产品

Technical Features

  • Output: 600 to 1,500 HP
  • Voltage: 575/600 V
  • Frame: 58 to 80 series
  • Frequency: 40 to 60 Hz
  • Insulation class: H
  • Mounting: F1/F2
  • Cooling: IC37) or IC06
  • Operation on Variable Speed Drive
  • Suitable to DIVISION II, CLASS I, GROUP B/C/D, T3
  • Suitable under request to EX-n classification and Marine ABS, DNV, Loyds and others