text.skipToContent text.skipToNavigation text.skipToFooter

热磁微型断路器 MDW-B16

Product: 10076412

Representative Image Only

Designed for overcurrent and short circuit protection. Eletric current range from 2 to 125 A in versions of single, two, three and four poles.

Product features
微型断路器触发曲线 B
微型断路器额定电流 16A
极数 1 极
工作电压 440Vac/250Vdc
Frequency 50/60 Hz

 Loading...