Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Français
    • English
    • Español
    • Português do Brasil
  • A propos de WEG
    • C'est WEG
    • WEG en chiffres
    • Histoire
    • La gestion
    • Implantations WEG
    • Innovation Technologique
    • Durabilité
    • Nos Activités
    • Certifications
    • Profil de l'entreprise
    • Open Innovation
  • Produits
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Production d'électricité
    • Wind power
    • Énergie Thermique
    • Agriculture et agroalimentaire
    • Exploitation minière
    • Sucre et éthanol
    • Industrie de l’acier
    • Industrie de l’eau
    • Pâte à papier et papier
    • Oil & Gas
    • Marine
    • Mobilité Électrique
    • Alimentation et boissons
  • Investisseurs
  • Éthique
    • Code Ethique
    • Code Ethique des Fournisseurs
    • Politique de Prévention et de Lutte Contre la Corruption
    • Avis de Confidentialité
    • Canal de Signalement
  • Support
    • Contactez-nous
    • Où Acheter
    • Service Après-vente
    • Ressources et Outils
    • Canal de Signalement
    • Press Room
  • Nouvelles
  • Carrières
  • ‍
  • ‍
  • Login
  • Français
    • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove ODP Standard Efficiency 75 HP 2P 364/5TS 3Ph 230/460 V 60 Hz IC01 - ODP - Foot-mounted from comparison ODP Standard Efficiency 75 HP 2P 364/5TS 3Ph 230/460 V 60 Hz IC01 - ODP - Foot-mounted

ODP Standard Efficiency 75 HP 2P 364/5TS 3Ph 230/460 V 60 Hz IC01 - ODP - Foot-mounted

Product: 13042467

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Matériau de la carcasse Cast Iron 
Méthode d'imprégnation Constant Resin Flow 
Système de regraissage At Drive end and Non-drive end 
Entrées de câble de la boîte à bornes principale NPT 3" 
Dispositif de Blocage de l'Arbre Without 
Matériau de l'arbre SAE 1040/45 Carbon Steel 
Painting MUNSELL N 6.5 203A (ISO 12944 - C3) 
Cosses de mise à la terre Double 
Matériau du capot de ventilateur Without Fan Cover 
Peinture tropicalisée Sans 
Carcasse 364/5TS 
Puissance nominale 75 HP (55 kW) 
Tôle parapluie Without 
Fréquence 60 Hz 
Vitesse à pleine charge 3555 rpm 
Glissement 1.25 % 
Tension à pleine charge 230/460 V 
Courant à pleine charge 172/85.9 A 
Courant de démarrage 1100/550 A 
Protection contre les surcharges (phénolique) Without overload protector  
Intensité de démarrage 6.4x(Code G) 
Nombre de câbles de connexion 12 
Courant à vide 48.0/24.0 A 
Matériau du ventilateur Without fan 
Couple à pleine charge 15.3 kgfm 
Screw cap CARBON STEEL SAE 1010/20 
Couple de démarrage 170 % 
NDE bearing Seal Without Bearing Seal 
Couple maximum 250 % 
DE bearing Seal Without Bearing Seal 
Temps de blocage du rotor 30s (cold) 17s (hot) 
Moment d'inertie (J) 0.2332 kgm² 
Design B 
Classe d'isolation F 
Facteur de service 1.15 
Duty Cycle Cont.(S1) 
Méthode de démarrage Démarrage direct 
Température ambiante -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degré de protection IP23 
Carcasse IC01 - ODP 
Montage F-1 
Rotation¹ Les deux sens de rotation 
Bruit² 81.0 dB(A) 
Poids approximatif³ 380 kg 
Bride Without 
Efficiency (100% load) 92.4 
Power factor (100% load) 0.87 
Type de palier 6314 C3 
NDE bearing 6314 C3 
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Afrique du Sud
  • Téléphone: +27 11 723 6000
  • Courriel: info_africa@weg.net
A propos de WEG
  • C'est WEG
  • WEG en chiffres
  • Histoire
  • Management
  • Implantations WEG
  • Innovation Technologique
  • Durabilité
  • Nos Activités
  • Certifications
Produits
  • Moteurs Électriques
  • Réducteurs et Motoréducteurs
  • Production, Transmission et Distribution
  • Drives
  • Contrôle
  • Automatismes Industriels
  • Conectivity and Monitoring Devices
  • Armoires Électriques
  • Peintures et Vernis
  • Pièces de Rechange
Solutions
  • Oil & Gas
  • Marine
  • Sidérurgique
  • Eau
  • Efficacité Énergétique
  • Energie
  • Agriculture
  • Sucre et Éthanol
  • Minière
  • Pâte à Papier
  • Mobilité Électrique
Liens Rapides
  • Stock

Support
  • Contactez-nous
  • Où Acheter
  • Service Après-vente
  • Violation du code d'éthique
Centre de téléchargement
  • Librairie CAO - Moteurs électriques (plans 2D/3D)
  • Librairie CAO - Automatisation (plans 2D/3D)

Avez-vous besoin d'autres matériels? Allez sur notre centre de téléchargement ci-dessous.

Préférence des cookies
Avis de Confidentialité | Politique des Cookies | Modalités et Conditions | RSS | © 2025 WEG. Tous droits réservés.