text.skipToContent text.skipToNavigation text.skipToFooter

Timing Relay RTW17

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

 Loading...

About this Product

Description

The timing relays RTW17 are available in 17.5 mm wide boxes and can be mounted on DIN rails 35 mm or fixed with screws, available with one or two NOC outputs.

Functions

  • RTW17-A - ON-delay;
  • RTW17-E - Impulse ON;
  • RTW17-Ba – OFF-delay with external command
  • RTW17-RDI – OFF-delay without external command
  • RTW17-Da – Symmetrical flasher, starts with pulse ON
  • RTW17-Db – Symmetrical flasher, starts with pulse OFF
  • RTW17-Dc – Asymmetrical flasher, starts with pulse ON
  • RTW17-Dd – Asymmetrical flasher, starts with pulse OFF
  • RTW17-G – Star-Delta
  • RTW17-_MAT (A, E, Ba, Da, Db or G function) – Multi-timing (0,1s ... 10 days)