header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| Reference | EASY CONNECTION |
|---|---|
| Application | Contactor CWM |
| Complement application | 32...40 A |
| Starter typo | Reverser |
| Power | 18.5 kW |
| Material | Copper Coated with PMC CR20 |
| Material da carcaça | Alumínio |
|---|---|
| Método de impregnação | Imersão poliester |
| Rosca da caixa principal | 2xM20x1,5 |
| Dispositivo de travamento do Eixo | Sem |
| Material Eixo | Aço carbono SAE 1040/45 |
| Pintura | RAL 5009 207N (ISO 12944 - C2) |
| Tipo de aterramento | Único |
| Material da tampa defletora | Chapa de aço |
| Pintura Tropicalizada | Sem |
| Carcaça | 63 |
| Potência | 0.37 kW (0.5 HP) |
| Chapéu | Sem |
| Frequência | 60 Hz |
| Rotação nominal | 3415 rpm |
| Escorregamento | 5.14 % |
| Tensão nominal | 220/440 V |
| Corrente nominal | 1.69/0.845 A |
| Corrente de partida | 9.30/4.65 A |
| Ip/In | 5.5 |
| Protetor fenólico de sobrecarga | Sem protetor |
| Quantidade de Cabos de Ligação | 9 |
| Corrente a vazio | 1.12/0.562 A |
| Material do ventilador | Plástico |
| Conjugado nominal | 0.106 kgfm |
| Tampão roscado | ACO INOX AISI 316L |
| Conjugado de partida | 270 % |
| Vedação do mancal traseiro | V'Ring |
| Conjugado máximo | 270 % |
| Vedação do mancal dianteiro | V'Ring |
| Tempo de rotor bloqueado | 14s (frio) 8s (quente) |
| Momento de inércia (J) | 0.0002 kgm² |
| Categoria | N |
| Classe de isolamento | F |
| Fator de serviço | 1.15 |
| Regime de serviço | S1 |
| Método de partida | Partida direta |
| Temperatura ambiente | -20°C a +40°C |
| Altitude | 1000 m |
| Grau de proteção | IP55 |
| Refrigeração | IC411 - TEFC |
| Forma construtiva | B3T |
| Sentido de rotação¹ | Ambos |
| Nível de ruído² | 56.0 dB(A) |
| Massa aproximada³ | 5.2 kg |
| Flange | Sem |
| Rendimento (100% carga) | 72.0 |
| Fator de potência (100% carga) | 0.80 |
| Tipo de mancal | 6201 ZZ |
| Mancal LNA | 6201 ZZ |
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | LACKTHANE N 2677 |
| DESCRICAO TINTA | LACKTHANE N 2677 T |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT VERSION | High Performance |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic |
| PAINT COMPONENT | Bicomponent Set |
| Dilution (% volume) | 15% |
| Main Hardener | 11841801 |
| CATALYSIS PER VOLUME A | 5 |
| CATALYSIS PER VOLUME B | 1 |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | 2 h |
| Solids per volume | High Solids |
| SOLIDS VOLUME | 65 ± 2% (N 1358) |
| Minimum thickness coat dry | 60.0µm |
| Maximum thickness coat dry | 70.00µm |
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Grey |
| Code color paint | 10310 |
| Color scale | RAL 7036 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| Brightness scale minimum | 85 UB |
| Brightness scale maximum | 100 UB |
| DRYING TOUCH (25°C) | 4 h |
| Drying handling (25°C) | 8 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | 8 h |
| Maximum drying refinish (25°C) | 2 days |
| Maximum temperature dry resist | 90.0°C |
| NORMATIZATION | Petrobras |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L |
| Application methods |
Airless gun Conventional gun Roller |
| 156157154 | |
| Surface preparation | Proceed with application within recoating interval of the primer |
| Application surface | LACKTHANE N 2677 must be applied over specific primer to compose an adequate coating system. It is recommended its application over LACKPOXI N 2630 |
| Use recommendations |
Complies with Petrobras N 2677 Standard Aliphatic acrylic polyurethane topcoat with great weathering resistance, widely used in equipment, metallic structures, machinery in general exposed to medium to high aggressive environments. Exemples: pulp and paper facilities, platforms, steel mills and chemical industries. |