Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Powder Coating1
× Remove W22 IE3 4 kW 6P 132M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T from comparison W22 IE3 4 kW 6P 132M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

W22 IE3 4 kW 6P 132M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

Product: 13002066
Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester 
Rosca da caixa principal 2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Tipo de aterramento Único  Único  Único  Único 
Material da tampa defletora Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço 
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 132M  132M  132M  132M 
Potência 4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 965 rpm  970 rpm  970 rpm  1175 rpm 
Escorregamento 3.50 %  3.00 %  3.00 %  2.08 % 
Tensão nominal 380/660 V  400/690 V  415 V  460 V 
Corrente nominal 9.21/5.30 A  9.11/5.28 A  9.03 A  7.90 A 
Corrente de partida 55.3/31.8 A  59.2/34.3 A  63.2 A  59.2 A 
Ip/In 6.0  6.5  7.0  7.5 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6 
Corrente a vazio 4.90/2.82 A  5.30/3.07 A  5.70 A  4.90 A 
Material do ventilador Plástico   Plástico   Plástico   Plástico  
Conjugado nominal 4.04 kgfm  4.02 kgfm  4.02 kgfm  3.32 kgfm 
Tampão roscado ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L 
Conjugado de partida 180 %  210 %  240 %  240 % 
Vedação do mancal traseiro V'Ring  V'Ring  V'Ring  V'Ring 
Conjugado máximo 210 %  250 %  270 %  310 % 
Vedação do mancal dianteiro V'Ring  V'Ring  V'Ring  V'Ring 
Tempo de rotor bloqueado 36s (frio) 20s (quente)  36s (frio) 20s (quente)  34s (frio) 19s (quente)  36s (frio) 20s (quente) 
Momento de inércia (J) 0.0492 kgm²  0.0492 kgm²  0.0492 kgm²  0.0492 kgm² 
Categoria N  N  N  N 
Classe de isolamento F  F  F  F 
Fator de serviço 1.00  1.00  1.00  1.00 
Regime de serviço S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP55  IP55  IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B14T  B14T  B14T  B14T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 53.0 dB(A)  53.0 dB(A)  53.0 dB(A)  55.0 dB(A) 
Massa aproximada³ 70.0 kg  70.0 kg  70.0 kg  70.0 kg 
Flange C  C  C  C 
Rendimento (100% carga) 86.8  86.8  86.8  89.5 
Fator de potência (100% carga) 0.76  0.73  0.71  0.71 
Tipo de mancal 6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
Mancal LNA 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
× Remove PP 47 R SM BROW 73681 MA | 25 kg from comparison PP 47 R SM BROW 73681 MA | 25 kg

PP 47 R SM BROW 73681 MA | 25 kg

Product: 13471578
PAINT FAMILY Powder Coating
Family Politherm 47 WF
PAINT PRODUCTS LINE Polyester
PAINT VERSION Polyester Architectural (WF)
PAINT FUNCTION Finishing
Specific weight 1.67g/cm³
PAINT COLOR Brown
PAINT FINISH Smooth
Shine Matte
PAINT COMMERCIAL COLOR Brown
Color scale 73681
Brightness scale minimum 25 UB
Brightness scale maximum 35 UB
Cura Low
Cure time 3.0min
Cure temperature 200.0°C
Espessura Medium Thickness
Minimum thickness 60.0µm
Maximum thickness 80.0µm
Application Method Corona
Surface Preparation Degreaser
Phosphating
Chromatization
Degreaser
Phosphating
Chromatization
Application Surface Ferrous Metals
Non Ferrous Metals
Ferrous Metals
Non Ferrous Metals
NORMATIZATION Rohs Directive
UN CODE UN Not Classified
PACKAGING Powder Paint Card Box
PACKAGE CONTENT 25 kg
081077065
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.