text.skipToContent text.skipToNavigation text.skipToFooter

TPW04 Programmable Logic Controller

Representative Image Only

The TPW04 is the new generation of programmable logic controllers. It does all the control of automation, with greater I / Os capacity, new functions and communication network resources. Its standard Modbus protocol models make it easy to network architecture.

 Loading...

About this Product

Main Characteristics

  • Dedicated equipment for automation
  • Streamlined high-speed counter, pulsed output and interpolation function for positioning control
  • Multiple communication protocols supported

Basic Function Streamlined

  • 90 mm high
  • High processing speed of 0.18 microsecond/step
  • High memory capacity
  • Program memory of up to 24 K steps, basic instructions, arithmetic, sine, cosine, tangent, communication commands, floating point and PID
  • Easy installation of input and output expansions
  • Expandable up to 384 points
  • It has RTC, PWM, run/stop switch, flash memory, etc.
  • Several types of expansion boards: digital, analog and communication function
  • Compatible with software application and expansion boards of the TPW03

Communication Functions

  • Four communication ports: PG, Mini-USB, RS485 and expansion board
  • All models with standard Modbus protocol, simplifying the network architecture
  • PG and Mini-USB used to download the software application
  • Computer Link function to control up to 255 TPWs
  • It has Modbus-RTU, TCP/IP, CANopen

Programming Software

  • Free TPW-PCLink Editor Software
  • Online monitoring of the variables and software application
  • Hot downloading of the software application
  • Simulator of the logic and functions of the program
  • Monitoring of the variables via charts
  • Program comparison
  • Editing program can be edited in very friendly ladder diagram or instruction list

Accredited Panel Builders