Selected products were added to comparison
See products on comparison page
Representative Image Only
PLC410 Programmable Logic Controller is the newest PLC in the WEG controllers' family.Developed to have an above average cost benefit, with a tailored hardware for excellent performance, and programmable through the powerful Codesys® platform.
Supply voltage | 24 Vdc |
---|---|
Programming software | CODESYS V3.5 SP19 or higher |
Number of CPU total DI | 8 |
Number of CPU total DO | 8 |
---|---|
Certification | CE |
Supply voltage | 24 Vdc |
---|---|
Processor (CPU) | IMX7 dual core @400MHz |
Coprocessor | @200MHz |
Scan cycle for 100K instruction | 16 ns/instruction and 1.60 ms total |
Real time clock | Yes |
RAM memory | 256 MB |
Flash memory | 4 GB |
Data memory | 4 MB |
Code memory | 8 MB |
Retentive memory | 64 kB |
Persistent memory | 64 kB |
Expansion cards limit | 8 |
Programming software | CODESYS V3.5 SP19 or higher |
Number of CPU total DI | 8 |
DI type | PNP |
Encoder input | Yes |
Number of high-speed inputs | 4 |
Number of total AI | Not applicable |
Number of CPU total DO | 8 |
DO type | Transistor (PNP) |
Number of total AO | Not applicable |
Communication interface 1 | 1 x RS485 |
Communication interface 2 | 1 x Ethernet 10/100 |
Communication interface 3 | 1 x CAN |
---|---|
Communication interface 4 | Not applicable |
Communication interface 5 | 1 x USB device |
Communication interface 6 | 1 x Micro SD card |
Communication protocol 1 | Modbus TCP server |
Communication protocol 2 | Modbus TCP client |
Communication protocol 3 | Modbus RTU master |
Communication protocol 4 | Modbus RTU slave |
Communication protocol 5 | Canopen master |
Communication protocol 7 | Ethernet/IP scanner |
Communication protocol 8 | Ethernet/IP adapter |
Communication protocol 9 | Ethercat master |
Communication protocol 13 | Profinet controller |
Communication protocol 14 | Profinet device |
Communication protocol 15 | MQTT Publisher |
Communication protocol 16 | MQTT Subscriber |
Height | 131.7 mm |
Width | 101.7 mm |
Depth | 99 mm |
Weight | 0.350 kg |
Mounting position | DIN rail |
Mouting type | DIN rail or screwed |
Certification | CE |
*Product benefiting from IT legislation.
Developed to be a PLC of fast integration to the factory environment and easy expansion, PLC410 shares the same expansion cards used in the line of Unidades Remotas WEG RUW100. Thus, you purchase a card and can use it in different WEG products, that is FLEXIBILITY.
All expansions are made through the Plug and Play concept, Simple, Fast and Efficient.
The expansion cards used in PLC410 line have numerous configurations and allow the user to enjoy better combinations to meet his demands. Extremely compact design, only 25 mm per card. The cards are found in 10 different versions, featuring digital inputs and outputs, analog temperature inputs (Thermocouple J/K/T, PT100 and PT1000), and universal analog inputs and outputs in 0 to 10V and 0/4 to 20 mA.
Developed to be a compact device to occupy the minimum space possible, also taking into account all the robustness required in an industrial equipment, that is PLC410. Built to meet IP20 protection degree and 5 - 150 Hz vibrations with maximum amplitude of 7 mm.
Develop your solutions in PLC410 through the CODESYS ® programming platform and enjoy the best development tools through object-oriented programming. This ensures that the developer can create their solutions more efficiently, saving time and accelerating their Startup.
This global programming platform allows the user to create, simulate, and debug the complete solution, bringing more integration and agility to the day-to-day.
Access the download center and download the updated version of CODESYS ®.
Develop your solution from a platform created following international programming standards (IEC61131-3). CODESYS is programmable from the five main languages currently used and an additional one (CFC).
To ensure easier integration into different communication networks, PLC500 was designed to meet the main and most used communication protocols in industrial environments such as CANopen, Modbus (RTU and TCP) and Ethernet/IP, EtherCAT, MQTT, Profinet and OPC-UA.
Turn your processes and equipment digital through the WEG Smart Machine (WSM) smart digital platform. Get operational reports, create KPIs, optimize your resources, create custom alarms and much more.