Selected products were added to comparison
See products on comparison page
Representative Image Only
With a modern design and power ranging from 0.25 to 175 cv, the CFW500 frequency inverter is a high performance variable speed drive, which assists in controlling speed and torque of three-phase induction motors. The device offers sensorless vector, vector with encoder or scalar control modes, permanent magnet motor control, SoftPLC, which adds PLC (Programmable Logic Controller) functions, STO and SS1 Safety Functions, Pump Genius, which brings dedicated pumping functions, and selectable plug-in modules, providing a flexible and optimized solution for any application.
Power supply | 380-480 V |
---|---|
Input phases | Three-phase |
Configuration | With options |
Rated current (ND) | Not applicable |
Rated current (HD) | 6.5 A |
RFI filter | With filter (C2 category) |
---|---|
Enclosure | IP20 |
Dynamic braking | Standard with braking |
Safety Stop | Not available |
Electronic supply | Not Available |