text.skipToContent text.skipToNavigation text.skipToFooter

INTERFACE RELAY BTWR P28E31

Product: 12604261

Representative Image Only

Developed for industrial automation applications for the amplification, protection and switching of signals at inputs and outputs of the PLC.

Product features
Contact capacity 8 A / 250 Vac
Coil voltage 230 Vac/dc
Coil frequency 50/60 Hz
Auxiliary contact 2NOC
Terminal type Screw
Color Gray

 Loading...