Selected products were added to comparison
See products on comparison page
Representative Image Only
The smart relay SRW01 series is a low-voltage, electric motor management system with state-of-the-art technology and network communication capabilities. Its high reliability and precision make the SRW01 suitable for the toughest industrial applications.Additionally, its modular concept allows easy functionality expansionsit and wide application coverage. The main function of the SRW01 is to protect and control electric motors in their most diverse industrial applications. Due to its reduced size and modular design, the relay is frequently used when space for its assembly is a determining point, The on-line monitoring options, failure diagnosis and failure statistics allow preventive maintenance to be more effective, thus reducing the number of downtimes. It covers wide application for continuous process plants in the following market segments.
The relay offers pre-programmed operating modes that perform some types of standard starting and monitoring conditions. Its friendly parameterization mode allows users to program the relay according to their needs.
| Communication protocol | Without |
|---|---|
| Protection | ELS - Earth leakage sensor |
| Digital input voltage | 110V 50/60Hz |
|---|---|
| Supply voltage | 24V 50/60Hz-DC |