text.skipToContent text.skipToNavigation text.skipToFooter

RW_E - Electronic Overload Relays

Representative Image Only

WEG overload relays feature high technology, providing the user with greater safety and easy installation.

 Loading...

About this Product

Description

With direct mounting on the contactors or on an individual base, the RW_E electronic overload relays provide protection for electric motors up to 840 A.

Main characteristics

  • Incorporated protections: overload, phase loss and phase imbalance
  • Available in the three-pole version
  • Adjustable tripping classes: 10, 20 and 30
  • Direct coupling to the CWB and CWM contactors without accessories
  • Accessory to enable mounting on DIN rail 35mm (EN 50022) or tightened with screws

Energy saving

Due to its conception and design, the electronic circuits of the RW_E relays present very low energy consumption and smaller thermal dissipation (below 0.38 W up to 25 A); therefore, they contribute to reducing the demand for ventilation in the electrical panel.

Built-in protections

  • Overload
  • Phase loss
  • Phase imbalance