text.skipToContent text.skipToNavigation text.skipToFooter

TIMING RELAY RTW17-DD01U010SE37 Flasher 1 NO/NC 1-10s Not applicable

Product: 13675865

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

Product features
Function Flasher
Output contacts 1 NO/NC
Timing 1-10s
Function complement Asymmetric start off
Control voltage Not applicable
A1-A2 terminals voltage 110-130 V 50/60Hz
A2-A3 terminals voltage 24 V

 Loading...