text.skipToContent text.skipToNavigation text.skipToFooter

TIMING RELAY RTW17-DD01U010ME40 Flasher 1 NO/NC 1-10min Not applicable

Product: 13675607

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

Product features
Function Flasher
Output contacts 1 NO/NC
Timing 1-10min
Function complement Asymmetric start off
Control voltage Not applicable
A1-A2 terminals voltage 220-240 V 50/60Hz
A2-A3 terminals voltage 24 V

 Loading...