text.skipToContent text.skipToNavigation text.skipToFooter

TIMING RELAY RTW17-DB01U100SE37 Flasher 1 NO/NC 10-100s 110-130V 50/60Hz

Product: 13678049

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

Product features
Function Flasher
Output contacts 1 NO/NC
Timing 10-100s
Function complement Symmetric start off
Control voltage 110-130V 50/60Hz
A1-A2 terminals voltage 110-130 V 50/60Hz
A2-A3 terminals voltage 24 V

 Loading...