text.skipToContent text.skipToNavigation text.skipToFooter

TIMING RELAY RTW17-A01U300SE05 On-delay 1 NO/NC 30-300s 24-240V 50/60Hz/DC

Product: 13960981

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

Product features
Function On-delay
Output contacts 1 NO/NC
Timing 30-300s
Function complement Not applicable
Control voltage 24-240V 50/60Hz/DC
A1-A2 terminals voltage 24-240 V 50/60Hz/DC
A2-A3 terminals voltage Not applicable

 Loading...