text.skipToContent text.skipToNavigation text.skipToFooter

CONTACTOR CAWB-23-00C03 Control circuit 2 NO + 3 NC 24V DC

Product: 13563708

Representative Image Only

Intended for various applications in control circuits. They are fastened to DIN EN 50.002 or DIN rail and complete line of accessories.

The auxiliary contactors and mini-contactors of the CAWB, CWCA0 and CAW04 lines are intended for a wide range of applications in control circuits.

Product features
Rated current 10 A
Reference CAWB
Main contact No main contacts
Control voltage 24V DC
Terminal type Screw

 Loading...