text.skipToContent text.skipToNavigation text.skipToFooter

MINICONTACTOR BU CAW04-22-00D01 Control circuit 2 NO + 2 NC 12V 50/60Hz

Product: 13290817

Representative Image Only

Developed for different applications on control circuits. Directly mounted on DIN rail EN 50.002 or tightened with screws, reduced size and a full line of accessories.

The auxiliary minicontactors and contactors of the CAWB, CWCA0 and CAW04 line are designed for a variety of applications in control circuits.

Product features
Rated current 6 A
Reference CAW04
Main contact No main contacts
Control voltage 12V 50/60Hz
Terminal type Screw

 Loading...