text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER DWB160B55-3GX 55A 3 poles 18kA @ 380Vc.a.(IEC 60947-2) GX-Thermal and magnetic fixed

Product: 11340061

Representative Image Only

Intended to protect, motors, generators, electric circuits and transformers, WEG line of circuit breakers has short-circuit interrupting capacity up to 80kA (380/415V), and a variety of functionalities.

Product features
Circuit breaker reference Generator circuit breaker DWB
Frame size 160
Breaker interuption capacity 16 kA
Rated current 55A
Number of poles 3
Trip type GX-Thermal and magnetic fixed

 Loading...