text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER DWP800L-800-3-C 800A 3 poles 35kA @ 400Va.c.(IEC 60947-2) Fixed thermal and magnetic

Product: 14569127

Representative Image Only

The DWP molded-case circuit breaker protects the low voltage distribution circuits (16 to 800 A) against short circuit and overload.

Product features
Reference DWP800
Breaking capacity 35 kA (400 VAC)
Trip unit type Fixed thermal and magnetic
Rated current, In (40°C) 800
Number of poles 3 poles

 Loading...