text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER DWP63L-25-3 25A 3 poles 15kA @ 400Va.c.(IEC 60947-2) Fixed thermal and magnetic

Product: 14256723

Representative Image Only

The DWP molded-case circuit breaker protects the low voltage distribution circuits (16 to 800 A) against short circuit and overload.

Product features
Reference DWP63
Breaking capacity 15 kA (400 VAC)
Trip unit type Fixed thermal and magnetic
Rated current, In (40°C) 25
Number of poles 3 poles
Supply form Without accessories

 Loading...