text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER DWP630L-630-3-C 630A 3 poles 35kA @ 400Va.c.(IEC 60947-2) Fixed thermal and magnetic

Product: 14569124

Representative Image Only

The DWP molded-case circuit breaker protects the low voltage distribution circuits (16 to 800 A) against short circuit and overload.

Product features
Reference DWP630
Breaking capacity 35 kA (400 VAC)
Trip unit type Fixed thermal and magnetic
Rated current, In (40°C) 630
Number of poles 3 poles

 Loading...